Tip for Multifunction Processing (for Straight Type Deep Cutting) GDMY

Brand :
ISCAR

Caution

    Product Description

    [Specifications]
    - Shape: Others
    - Use: Grooving/Parting
    - Number of Usable Corners: 2
    - Breaker Application: Heavy Cutting
    - Preferred Hand: No Preferred Hand
    - Outer Diameter/Inner Diameter (For Tapping): Major Diameter
    - Groove Width (For Grooving/Parting): 8.0 (±0.05)
    - Detail Type: GDMY
    - Processing Applications: Turning/Deep Grooving/Wide Grooving
    - Type: Carbide/CVD Coating/PVD Coating

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tip for Multifunction Processing (for Straight Type Deep Cutting) GDMY | ISCAR | MISUMI Thailand