1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Multifunction Processing (for Straight Type Deep Cutting) GDMM

Tip for Multifunction Processing (for Straight Type Deep Cutting) GDMM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 845.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1-Corner Use

 
Part Number
GDMM7CCIC354
GDMM8CCIC808
GDMM8CCIC830
GDMM8CCIC907
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Groove Width (For Grooving / Parting) Material Dimension / M
(mm)

฿ 845.01

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel7.0(±0.05)IC3546

฿ 978.58

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy8.0(±0.05)IC8085.6

฿ 887.22

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy8.0(±0.05)IC8305.6

฿ 978.58

ICR INSERTS 10 Piece(s) 5 Day(s) Stainless Steel8.0(±0.05)IC9075.6

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 1
Breaker Application Heavy Cutting Preferred Hand No Preferred Hand Nose R 0.8
Outer Diameter / Inner Diameter (For Tapping) Major Diameter Detail Type GDMM (uses 1 corner) Dimension / R(mm) 0.8
Dimension / L(mm) 29.95 Type PVD Coating Processing Applications Turning/Deep Grooving/Wide Grooving