1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Functional Machining Chip (Straight Type, 1 Corner Use, CBN Attached Type / Full R Type)

ICR INSERTS

Multi-Functional Machining Chip (Straight Type, 1 Corner Use, CBN Attached Type / Full R Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,276.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight type

 
Part Number
GITM3.00K0.20IB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,276.00

ICR INSERTS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 1
Work Material Cast Iron / High-Hardness Material Preferred Hand No Preferred Hand Nose R 0.2
Outer Diameter / Inner Diameter (For Tapping) Major Diameter Groove Width (For Grooving / Parting) 3.0(±0.025) Detail Type GITM (for outer diameter machining, with CBN)
Dimension / R(mm) 0.2(±0.05) Material IB50 Dimension / L(mm) 2.8
Type CBN Dimension / M(mm) 2.4 Processing Applications Deep grooving, enlarging

Please check the type/dimensions/specifications of the part GITM3.00K0.20IB50 in the Multi-Functional Machining Chip (Straight Type, 1 Corner Use, CBN Attached Type / Full R Type) series.