Multi-Functional Machining Tip (Straight Type, Using 1 Corner)

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Shape: Others
- Use: Outer Diameter/Inner Diameter
- Number of Usable Corners: 1
- Outer Diameter/Inner Diameter (For Tapping): Major Diameter
- Nose R: 0.2/0.4/0.8/others
- Type: Carbide/Cermet/CVD Coating/PVD Coating