1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Functional Blade (Straight Type)

Multi-Functional Blade (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight type

 
Part Number
CGHN323D
CGHN323DG
CGHN324DG
CGHN325DG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Dimension Tmax
(mm)
Detail Type Dimension Tmin
(mm)
W Chip Width
(mm)
T max (Turning Lathe) T max (Groove)

฿ 7,757.00

ICR HOLDER 1 Piece(s) 40 Day(s) 2.419CGHN-3/4/5/6D102.8-4--

฿ 7,757.00

ICR HOLDER 1 Piece(s) 40 Day(s) 2.4-CGHN/R/L-DG-2.8-42550

฿ 7,757.00

ICR HOLDER 1 Piece(s) 40 Day(s) 3.2-CGHN/R/L-DG-3.5-53050

฿ 7,757.00

ICR HOLDER 1 Piece(s) 40 Day(s) 4.0-CGHN/R/L-DG-4.4-6.43360

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Major Diameter Clamp Shape Others
Preferred Hand No Preferred Hand Shank Height(mm) 32 Size L(mm) 150
Applicable Tip GIA/GIP/GIF/GIM/GIMF/GIMN/GIMY/GIPA/GIPY/GITM/GPV/GIPM Application Details Turning/Deep Grooving/Threading/Wide Grooving Dimension H3(mm) 24.8
Applicable Blocks SGTBU □-6GSGTBK 32-9SGTBF 25/32-AUBHCR/L □-32