(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For complex forming, 1 corner used. Only the blank material is sold. Additional modification services are not provided.
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Heavy Cutting | Preferred Hand | No Preferred Hand |
Nose R | Others | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Groove Width (For Grooving / Parting) | 13.0 |
Detail Type | XNUW | Material | IC20 | Dimension / s(mm) | 5.35 |
Dimension / L1(mm) | 5 | Dimension / d(mm) | 12.7 | Type | Carbide |
Dimension / φd1(mm) | 5.50 |
Please check the type/dimensions/specifications of the part XNUW130505IC20 in the Tip for Blank Forming (One Corner Usage for Blank Forming) series.
How can we improve?
How can we improve?