1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Inner Diameter Solid Bar, Small Diameter Solid Bar (ISO Metric Threads)

Small Inner Diameter Solid Bar, Small Diameter Solid Bar (ISO Metric Threads)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,122.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small Diameter Solid Bar (ISO metric thread)

 
Part Number
PICCOR005.020515IC228
PICCOR005.040715IC228
PICCOR005.051015IC228
PICCOR006.081515IC228
PICCOR007.081515IC228
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Detail Type Dimension F
(mm)
Dimension φd1
(mm)
Pinch
(mm)
Size E
(mm)
Size A
(mm)
Size B
(mm)
Applicable Holders Dimension T
(mm)

฿ 2,122.00

ICR HOLDER 1 Piece(s) 40 Day(s) 5For Fine Threads1.950.500.354.40.06±0.00-0.03PICCO...4-5 PICCO ACE...-50.27

฿ 2,122.00

ICR HOLDER 1 Piece(s) 40 Day(s) 5For Fine Threads1.950.750.454.40.90±0.00-0.03PICCO...4-5 PICCO ACE...-50.40

฿ 2,122.00

ICR HOLDER 1 Piece(s) 15 Day(s) 4.8For Coarse Thread1.951.000.554.40.12±0.00-0.03PICCO...4-5 PICCO ACE...-50.55

฿ 2,122.00

ICR HOLDER 1 Piece(s) 40 Day(s) 6For Coarse Thread2.361.500.755.30.18±0.00-0.03PICCO...6-7 MG PCO...6/6-8 PICCO ACE...-60.81

฿ 2,122.00

ICR HOLDER 1 Piece(s) 40 Day(s) 7For Coarse Thread2.771.500.756.20.18±0.00-0.03PICCO...6-7、PICCO ACE...-70.81

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Others Overall Length L1 30 Oil Hole Presence Included
Size L1(mm) 14