1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Next Generation Ultra Multi-functional Tool (Tool used for Drilling, Turning Edges, Outer Diameter Turning and Boring)

ICR INDEXABLE TOOLS

Next Generation Ultra Multi-functional Tool (Tool used for Drilling, Turning Edges, Outer Diameter Turning and Boring)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,086.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drilling, End Face Turning, Outer Diameter Turning, Boring

 
Part Number
DRMF08R2.25D12A04 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,086.00

฿ 11,119.12

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Turning Diameter φd(mm) 8(7.86~8.35) Groove Length (ℓ)(mm) 18 Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Overall Length (L)(mm) 64.5 Link Model End Mill Link Coating Presence None
Oil-Hole Presence Included Detail Type DR-MF (With cutting oil hole) Preferred Hand R
Size L1(mm) 22.5 Size L2(mm) 42 Dimension φd(mm) 12
Merchandise Name DR-MF-08R-2.25D-12A-04 Name DR-MF (With cutting oil hole) Screw Type G 1/16
Screw SR 18034/HG-P(※SR M18X3.4) Torx Keys IP-6/5(※T-6/5) Applicable Tip XCMT 0401

Please check the type/dimensions/specifications of the part DRMF08R2.25D12A04 in the Next Generation Ultra Multi-functional Tool (Tool used for Drilling, Turning Edges, Outer Diameter Turning and Boring) series.