(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR thread-cutting tool.
Part Number |
---|
08IRMA60IC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter / Inner Diameter (For Tapping) | No. of Teeth (For Tapping) | Pitch (For Tapping) | Detail Type | Material | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 638.00 | ICR INSERTS | 5 Piece(s) | 40 Day(s) | Minor Diameter | 48-16 | 0.50-1.50 | For Internal Threading (60°) | IC908 | 4.763 | IRM Chip | 8 | 0.6 | 0.7 |
Loading...
Shape | T (Triangular) | Use | Tapping | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Nose R | Others | Thread Type (For Tapping) | General-purpose 60° | Type | PVD Coating |
Processing Applications | Threading |
Please check the type/dimensions/specifications of the part 08IRMA60IC908 in the No Finishing Edge (Cutting Edge) Type 60° Threading Tip series.
Part Number |
---|
06IRMA60IC228 |
08IRA60IC228 |
08IRMA60IC228 |
11ERA60IC908 |
11IRA60IC908 |
11IRMA60IC908 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Diameter / Inner Diameter (For Tapping) | No. of Teeth (For Tapping) | Pitch (For Tapping) | Detail Type | Material | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 638.00 | 5 Piece(s) | 15 Day(s) | Minor Diameter | 48-20 | 0.50-1.25 | For Internal Threading (60°) | IC228 | 3.969 | IRM Chip | 6 | 0.5 | 0.6 | ||
฿ 911.00 | 5 Piece(s) | 15 Day(s) | Minor Diameter | 48-16 | 0.50-1.50 | For Internal Threading (60°) | IC228 | 4.763 | IR Chip | 8 | 0.6 | 0.7 | ||
฿ 638.00 | 5 Piece(s) | 40 Day(s) | Minor Diameter | 48-16 | 0.50-1.50 | For Internal Threading (60°) | IC228 | 4.763 | IRM Chip | 8 | 0.6 | 0.7 | ||
฿ 834.00 | 5 Piece(s) | 15 Day(s) | Major Diameter | 48-16 | 0.50-1.50 | For Outer Diameter Thread (60°) | IC908 | 6.35 | ER Chip | 11 | 0.8 | 0.9 | ||
฿ 834.00 | 5 Piece(s) | 15 Day(s) | Minor Diameter | 48-16 | 0.50-1.50 | For Internal Threading (60°) | IC908 | 6.35 | IR Chip | 11 | 0.8 | 0.9 | ||
฿ 553.00 | 5 Piece(s) | 15 Day(s) | Minor Diameter | 48-16 | 0.50-1.50 | For Internal Threading (60°) | IC908 | 6.35 | IRM Chip | 11 | 0.8 | 0.9 |
How can we improve?
How can we improve?