1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
No Finishing Edge (Cutting Edge) Type 60° Threading Tip (Part Number)

ICR INSERTS

No Finishing Edge (Cutting Edge) Type 60° Threading Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR thread-cutting tool.

 
Part Number
16ERMAG60IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter / Inner Diameter (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Detail Type Material Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 553.00

ICR INSERTS 5 Piece(s) 15 Day(s) Major Diameter48-80.50-3.00For Outer Diameter Thread (60°)IC9089.525ERM Chip161.21.7

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Tapping No. of Usable Corners 3
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Nose R Others Thread Type (For Tapping) General-purpose 60° Type PVD Coating
Processing Applications Threading

Please check the type/dimensions/specifications of the part 16ERMAG60IC908 in the No Finishing Edge (Cutting Edge) Type 60° Threading Tip series.

Products with similar specification

Part Number
08IRMA60IC228
08IRMA60IC908
11ERA60IC908
16ERMG60IC908
16IRA60IC908
16IRAG60IC908
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter / Inner Diameter (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Detail Type Material Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 638.00

5 Piece(s) 40 Day(s) Minor Diameter48-160.50-1.50For Internal Threading (60°)IC2284.763IRM Chip80.60.7

฿ 638.00

5 Piece(s) 40 Day(s) Minor Diameter48-160.50-1.50For Internal Threading (60°)IC9084.763IRM Chip80.60.7

฿ 834.00

5 Piece(s) 15 Day(s) Major Diameter48-160.50-1.50For Outer Diameter Thread (60°)IC9086.35ER Chip110.80.9

฿ 553.00

5 Piece(s) 15 Day(s) Major Diameter14-81.75-3.00For Outer Diameter Thread (60°)IC9089.525ERM Chip161.21.7

฿ 834.00

5 Piece(s) 40 Day(s) Minor Diameter48-160.50-1.50For Internal Threading (60°)IC9089.525IR Chip160.80.9

฿ 834.00

5 Piece(s) 40 Day(s) Minor Diameter48-80.50-3.00For Internal Threading (60°)IC9089.525IR Chip161.21.7