(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight type TIGER, TIGERV
Part Number |
---|
TIGER16.631.52IC808 |
TIGER1453152CWIC808 |
TIGER1453152IC20 |
TIGER1453152IC808 |
TIGER1453152IC830 |
TIGER1740200IC808 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Groove Width (For Grooving / Parting) | Dimension / R (mm) | Material | Type | Tip Type | Dimension / M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,002.52 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 16.63(±0.02) | 1.52(±0.1) | IC808 | PVD Coating | - | 12.7 | ||
฿ 2,104.53 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 14.53(±0.08) | 1.52(±0.1) | IC808 | PVD Coating | CW type | 10.0 | ||
฿ 1,637.70 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 14.53(±0.08) | 1.52(±0.1) | IC20 | Carbide | - | 10.0 | ||
฿ 1,908.79 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 14.53(±0.08) | 1.52(±0.1) | IC808 | PVD Coating | - | 10.0 | ||
฿ 1,908.79 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 14.53(±0.08) | 1.52(±0.1) | IC830 | PVD Coating | - | 10.0 | ||
฿ 2,097.55 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 17.40(±0.08) | 2.00(±0.1) | IC808 | PVD Coating | - | 12.7 |
Loading...
Shape | Others | Use | Grooving / Parting | Preferred Hand | No Preferred Hand |
---|---|---|---|---|---|
Nose R | Others | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Detail Type | TIGER |
How can we improve?
How can we improve?