(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
Can be used for external machining.
[Features]
Supports both left and right cutting directions.
Applicable Tip Shape | R (Round) | Use | Major Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Shank Height(mm) | 25 | Shank width(mm) | 25 |
Size L(mm) | 150 | Size h1(mm) | 25 | Applicable Tip | RC standard in-stock item T1204MO |
Dimension F(mm) | 12.5 | Size L1(mm) | 25 | Detail Type | SRDCN |
Sheet | TRC 4-0 | Sheet Screw | SR TC-4(1) | Wrench | HW 3.0(1) |
Torx Keys | T-20/5 | Tip Screws | SR 16-212 |
Please check the type/dimensions/specifications of the part SRDCN2525M12 in the Holder for Outer Diameter Machining (Screw Clamp) SRGCR/L, SRDCN series.
How can we improve?
How can we improve?