Holder for Outer Diameter Machining (Wedge Lock, W Clamp) MWLNR/L-W/SW

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Applicable Tip Shape: W (Hexagonal)
- Use: Major Diameter
- Clamp Shape: Wedge Lock
- Shank Height(mm): 20/25
- Shank width(mm): 20/25
- Screw: SR 14-564/SR M4X8(DIN 7984)
- Wrench: HW 2.5/5/HW 3.0/5
- Preferred Hand: Left Handed/Right Handed