1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder for Outer Diameter Machining (Wedge Clamp) MTJNR/L, MTENN

Holder for Outer Diameter Machining (Wedge Clamp) MTJNR/L, MTENN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,802.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various inserts can be mounted.

 
Part Number
MTJNL1616H16WM
MTJNR1616H16WM
MTJNR2020K16WM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Shank width
(mm)
Size L
(mm)
Size h1
(mm)
Dimension F
(mm)
Locking Pin Pin Screw

฿ 3,802.00

ICR HOLDER 1 Piece(s) 40 Day(s) Left Handed16161001620ZNW 3WNSSR 17-317NS

฿ 3,802.00

ICR HOLDER 1 Piece(s) 40 Day(s) Right Handed16161001620ZNW 3WNSSR 17-317NS

฿ 4,098.00

ICR HOLDER 1 Piece(s) 40 Day(s) Right Handed20201252025ZNW 3WNSR 17-317N

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Wedge Lock
Applicable Tip TNMG1604/TNMZ1604/TNMA1604/TNGG1604 Size L1(mm) 32 Detail Type MTJNR/L
Sheet TTT 322N (332 N) (for 3.18 mm thick tip) Wrench HW 3.0 Top Wedges LC 291N CLAMP
Snap Ring E RING N