1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Thread Cutting Holder SER

Outer Diameter Thread Cutting Holder SER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,473.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

All holders have a rake angle of 1.5°.
No insert included

 
Part Number
SER1212F16
SER1616H16
SER2020K16
SER2020K16O
SER2525M22
SER3232P22U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Dimension F
(mm)
Size L
(mm)
Applicable Tip Dimension H = H1
(mm)
Size B
(mm)
Accessories: Screw Accessories: Sheet Screw Accessories: Torx Key Accessories: Sheet

฿ 5,473.00

ICR HOLDER 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Pipe Parallel G(PF) Rp(PS) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT)168016ER...1212S16A16T-10/5AE16 AE16M

฿ 5,473.00

ICR HOLDER 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Pipe Parallel G(PF) Rp(PS) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT)1610016ER...1616S16A16T-10/5AE16 AE16M

฿ 5,486.68

ICR HOLDER 1 Piece(s) 40 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Pipe Parallel G(PF) Rp(PS) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT)2012516ER...2020S16A16T-10/5AE16 AE16M

฿ 5,637.00

ICR HOLDER 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Pipe Parallel G(PF) Rp(PS) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT)2512516ER...2020S16A16T-10/5AE16 AE16M

฿ 6,948.00

ICR HOLDER 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)2515022ER...2525S22A22T-20/5AE22 AE22M

฿ 8,619.00

ICR HOLDER 1 Piece(s) 40 Day(s) 30° Trapezoidal (Tr)3217022UERL3232S22A22T-20/5AE22U

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Preferred Hand Right Handed Cutting Oil Hole Presence None
Wiper Blade Presence Included