1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Threading Chip (Multi-edged Type / Multi-edged Chip) ISO (Metal)

ICR INSERTS

Outer Diameter Threading Chip (Multi-edged Type / Multi-edged Chip) ISO (Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A super-high productivity insert.

 
Part Number
16ER1.50ISO2MIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,248.00

ICR INSERTS 5 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Tapping No. of Usable Corners 3
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Major Diameter Thread Type (For Tapping) ISO Meter 60°
Pitch (For Tapping) 1.5 Detail Type ISO (Metric) Material IC908
Dimension / d(mm) 9.525 Type PVD Coating Number of Flutes 2
Dimension / I(mm) 16 Dimension / x(mm) 1.5 Dimension / y(mm) 2.3
Number of Passes 3 1 Pass 0.40 2 Pass 0.31
3 Pass 0.21 4 Pass - Features Multi-blade screw cutting tip consists of 2 to 3 blades to reduce number of passes, allowing machining time to be reduced. (Ultra-High Productivity Tip)

Please check the type/dimensions/specifications of the part 16ER1.50ISO2MIC908 in the Outer Diameter Threading Chip (Multi-edged Type / Multi-edged Chip) ISO (Metal) series.