1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Modular Grip (DO-Grip, Heli-Grip Compatible), Replaceable Adapter Holder (Straight Type) Adapter DGAD/HGAD

Modular Grip (DO-Grip, Heli-Grip Compatible), Replaceable Adapter Holder (Straight Type) Adapter DGAD/HGAD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adapter Replaceable Holder (for Straight Type)

 
Part Number
DGAD1.4N
DGAD2N
DGAD3N
DGAD4N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Shank Height
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Size A
(mm)
Size L
(mm)
Applicable Tip Detaching Wrench W Chip Width

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 1.42831.01.0283.241.5DGN/R/L14...EDG-23B1.4

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 1/2/2.23231.01.6323.241.5DGN/R/L-1,2EDG-33A1/2/2.2

฿ 5,264.00

ICR HOLDER 1 Piece(s) 40 Day(s) 1/3/3.13231.02.432441.5DGN/R/L-1,3EDG-33A1/3/3.1

฿ 5,461.00

ICR HOLDER 1 Piece(s) 40 Day(s) 45030.23.2503.250.5DGN/R/L-4/GRIP-4EDG-33A4

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off / Side-Feed Preferred Hand No Preferred Hand No. of Corners Used by Tip 2 Corner