1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide Inserts for MILL2000

Carbide Inserts for MILL2000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-efficiency milling tool.

 
Part Number
3MAXKT1304PDRIC4050
3MAXKT1304PDRIC830
3MAXKT1304PDRIC908
3MAXKT1304PDRIC910
3MAXKT1304PDRIC928
3MAXKT1304PDRMMIC328
3MAXKT1304PDRMMIC908
3MAXKT1304PDRMMIC910
3MAXKT1304PDRMMIC950
3MAXKT2006PDTRIC328
3MAXKT2006PDTRIC4050
3MAXKT2006PDTRIC908
3MAXKT2006PDTRIC910
3MAXKT2006PDTRIC950
3MAXKT200640RPDRIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Features

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT8.44.55IC40500.62.1012.8514.12MT CVD coating of Al2O3 + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3M AXKT8.44.55IC8300.62.1012.8514.12Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT8.44.55IC9080.62.1012.8514.12Ultra-fine particulate carbide with TiAlN coating, high plastic distortion resistance. Medium feed, medium cutting speed.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness Material3M AXKT8.44.55IC9100.62.1012.8514.12TiAlN PVD coating, excellent abrasion resistance.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3M AXKT8.44.55IC9280.62.1012.8514.12TiAlN PVD coating on tough welding base material, high blade tip strength

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT (low-resistance type)8.44.55IC3280.62.1012.8514.12Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT (low-resistance type)8.44.55IC9080.62.1012.8514.12Ultra-fine particulate carbide with TiAlN coating, high plastic distortion resistance. Medium feed, medium cutting speed.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness Material3M AXKT (low-resistance type)8.44.55IC9100.62.1012.8514.12TiAlN PVD coating, excellent abrasion resistance.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Heat-Resistant Alloy, Titanium Alloy3M AXKT (low-resistance type)8.44.55IC9500.62.1012.8514.12TiAlN PVD coating, excellent abrasion resistance.

฿ 757.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT13.56.79IC32813.0520.2022.50Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 757.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT13.56.79IC405013.0520.2022.50MT CVD coating of Al2O3 + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 757.00

ICR MILLING CHIP 10 Piece(s) 20 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy3M AXKT13.56.79IC90813.0520.2022.50Ultra-fine particulate carbide with TiAlN coating, high plastic distortion resistance. Medium feed, medium cutting speed.

฿ 757.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / High-Hardness Material3M AXKT13.56.79IC91013.0520.2022.50TiAlN PVD coating, excellent abrasion resistance.

฿ 757.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Heat-Resistant Alloy, Titanium Alloy3M AXKT13.56.79IC95013.0520.2022.50TiAlN PVD coating, excellent abrasion resistance.

฿ 818.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3M AXKT13.56.26IC9284.0-20.0021.90TiAlN PVD coating on tough welding base material, high blade tip strength

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) No. of Usable Corners 2 Use Shoulder Grinding/Trenching/Horizontal Surface Grinding