(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR MINI-TANGSLOT insert
High-precision machining, using 4 corners.
Part Number |
---|
LNET082604TNNIC910 |
LNET082604TNNIC928 |
LNET083004TNNIC928 |
LNET083504TNNIC928 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Size W (mm) | Features |
---|---|---|---|---|---|---|---|---|---|
฿ 574.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | IC910 | 2.6 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 574.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | IC928 | 2.6 | TiAlN PVD coating on tough welding base material, high blade tip strength | ||
฿ 574.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | IC928 | 3 | TiAlN PVD coating on tough welding base material, high blade tip strength | ||
฿ 574.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | IC928 | 3.5 | TiAlN PVD coating on tough welding base material, high blade tip strength |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | Clearance Angle | N (0°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Detail Type | LNET 08...TN-N | Dimension s(mm) | 6.85 | Dimension r(mm) | 0.4 |
Size L(mm) | 8.4 |
How can we improve?
How can we improve?