(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert which achieves high accuracy thanks to the latest design/mold technology.
Part Number |
---|
TPUN160308IC50M |
TPUN160312IC50M |
TPUN220408IC50M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size D (mm) | Dimension s (mm) | Dimension m (mm) | Dimension r (mm) | Size L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 283.86 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | 9.525 | 3.18 | 13.49 | 0.8 | 16.5 | ||
฿ 283.86 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | 9.525 | 3.18 | 13.10 | 1.2 | 16.5 | ||
฿ 453.78 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | 12.7 | 4.76 | 18.26 | 0.8 | 22 |
Loading...
Shape (First Character in Model Number) | T (Triangular) | Clearance Angle | P (11°) | Work Material | Steel / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
No. of Usable Corners | 3 | Detail Type | TPUN | Material | IC50M |
Features | Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining. | Use | Planing / Shoulder Cutting / Grooving |
How can we improve?
How can we improve?