1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Tip TPKR

Milling Tip TPKR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert which achieves high accuracy thanks to the latest design/mold technology.

 
Part Number
TPKR1603PPTRHSIC328
TPKR2204PDTRHSIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Size D
(mm)
Dimension s
(mm)
Dimension m
(mm)
Material Size L
(mm)
Features

฿ 400.57

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy9.5253.452.45IC32816.5Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 542.07

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy12.74.763.55IC92822TiAlN PVD coating on tough welding base material, high blade tip strength

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle P (11°) No. of Usable Corners 3
Detail Type TPKR Dimension f(mm) 1.4 Use Planing / Shoulder Cutting / Grooving