1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Tip SPKR (Part Number)

ICR MILLING CHIP

Milling Tip SPKR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert which achieves high accuracy thanks to the latest design/mold technology.

 
Part Number
SPKR1203EDTRHSIC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 390.90

ICR MILLING CHIP 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle P (11°) Work Material Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
No. of Usable Corners 4 Detail Type SPKR Size D(mm) 12.7
Dimension s(mm) 3.18 Supplement Symbol HS Material IC328
Dimension f(mm) 1.4 Size L(mm) 12.7 Features Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.
Use Planing

Please check the type/dimensions/specifications of the part SPKR1203EDTRHSIC328 in the Milling Tip SPKR series.