1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Tip SEKR (SEKR1203AFN76IC928)

ICR MILLING CHIP

Milling Tip SEKR (SEKR1203AFN76IC928)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert which achieves high accuracy thanks to the latest design/mold technology.

 
Part Number
SEKR1203AFN76IC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Size D
(mm)
Dimension s
(mm)
Supplement Symbol Material Size L
(mm)
Features

฿ 290.51

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy12.73.1876IC92812.7TiAlN PVD coating on tough welding base material, high blade tip strength

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) No. of Usable Corners 4
Detail Type SEKR Dimension f(mm) 1.8 Use Planing / Facing

Please check the type/dimensions/specifications of the part SEKR1203AFN76IC928 in the Milling Tip SEKR series.

Products with similar specification

Part Number
SEKR1203AFN76IC328
SEKR1203AFN76IC950
SEKR1203AFTRHSIC250
SEKR1203AFTRHSIC328
SEKR1204AFTRHSIC328
SEKR1504AFTN76IC328
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Size D
(mm)
Dimension s
(mm)
Supplement Symbol Material Size L
(mm)
Features

฿ 290.51

10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy12.73.1876IC32812.7Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 290.51

10 Piece(s) 40 Day(s) Steel / Heat-Resistant Alloy, Titanium Alloy12.73.1876IC95012.7TiAlN PVD coating, excellent abrasion resistance.

฿ 369.13

10 Piece(s) 15 Day(s) Steel / Heat-Resistant Alloy, Titanium Alloy12.73.18HSIC25012.7TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing.

฿ 369.13

10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy12.73.18HSIC32812.7Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 503.97

10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy12.74.76HSIC32812.7Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 497.93

10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy15.8754.7676IC32815.875Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.