1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Tip SDKR (SDKR1203AUN76IC30N)

ICR MILLING CHIP

Milling Tip SDKR (SDKR1203AUN76IC30N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR milling insert SDKR
An insert that achieves high accuracy with the latest design and mold technology.

 
Part Number
SDKR1203AUN76IC30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Supplement Symbol Material Features

฿ 249.40

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy76IC30NCermet material. For semi-machining to finishing. Superior abrasion resistance and good finishing. From middle- to high-speed processing

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) No. of Usable Corners 4
Detail Type SDKR Size D(mm) 12.7 Dimension s(mm) 3.18
Dimension f(mm) 1.2 Size L(mm) 12.7 Use Planing / Facing

Please check the type/dimensions/specifications of the part SDKR1203AUN76IC30N in the Milling Tip SDKR series.

Products with similar specification

Part Number
SDKR1203AUN76IC328
SDKR1203AUTRHSIC328
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Supplement Symbol Material Features

฿ 293.54

10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy76IC328Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 372.15

10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyHSIC328Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.