1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MULTI-MASTER Holder (Straight Shank)

MULTI-MASTER Holder (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,444.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Threaded stem, easy-to-replace head, High-precision grinding cutting edge / M-type cutting edge, High stiffness of the high-precision grinding cutting edge / M-type cutting edge heavy metal shank, Multi Master holder for balls, squares, etc.

 
Part Number
MMSAL055W12T05
MMSAL060C08T05
MMSAL065W16T06
MMSAL065W16T08
MMSAL070C08T05C
MMSAL070C10T06C
MMSAL070C12T08C
MMSAL070W20T10
MMSAL075C10T06
MMSAL075W25T12
MMSAL090C08T05C
MMSAL090C10T06C
MMSAL090C10T06W
MMSAL090C12T08
MMSAL090C12T08C
MMSAL090C16T10C
MMSAL090C20T12C
MMSAL100C16T10
MMSAL110C08T05C
MMSAL110C10T06C
MMSAL110C12T08C
MMSAL110C12T08W
MMSAL110C16T10C
MMSAL120C20T12
MMSAL130C12T08C
MMSAL130C16T10C
MMSAL130C20T12C
MMSAL150C10T06C
MMSAL150C16T10C
MMSAL200C20T12C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)
Shank diameter (d)
(mm)
Dimension φd1
(mm)
Size H
(mm)
Size H
(mm)
Link material Use Ts Compatible Head

฿ 3,444.04

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 55127.63.8-SteelShort Type for Key WayT05MM...T05

฿ 3,444.04

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 6087.615.012.5SteelGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT05MM...T05

฿ 3,549.26

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 65169.66.0-SteelShort Type for Key WayT06MM...T06/MM GRIT 16/18

฿ 3,864.91

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 651611.54.0-SteelShort Type for Key WayT08MM...T08/MM GRIT 22

฿ 10,127.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 7087.620.018.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT05MM...T05

฿ 10,456.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 70109.620.018.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06/MM GRIT 16/18

฿ 12,127.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 701211.520.017.9CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 4,180.57

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 702015.24.0-SteelShort Type for Key WayT10MM...T10/MM GRIT 28

฿ 3,540.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 75109.5520.017.4SteelGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06/MM GRIT 16/18

฿ 4,785.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 752518.36.0-SteelShort Type for Key WayT12MM...T12

฿ 10,225.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 9087.640.038.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT05MM...T05

฿ 10,456.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 90109.640.038.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06/MM GRIT 16/18

฿ 11,864.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 90109.5520.017.2TungstenGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06/MM GRIT 16/18

฿ 3,864.91

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 901211.516.013.3SteelGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 12,127.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 901211.540.037.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 15,143.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 901615.240.037.5CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT10MM...T10/MM GRIT 28

฿ 19,664.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 902018.340.036.6CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT12MM...T12

฿ 4,180.57

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 1001615.220.016.3SteelGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT10MM...T10/MM GRIT 28

฿ 11,505.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 11087.660.057.9CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT05MM...T05

฿ 12,127.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 110109.660.057.9CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06

฿ 13,798.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 1101211.560.057.8CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 21,138.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1101211.520.017.0TungstenGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 16,977.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1101615.260.058.0CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT10MM...T10/MM GRIT 28

฿ 4,917.09

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1202018.325.020.3SteelGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT12MM...T12

฿ 14,290.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1301211.580.077.8CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT08MM...T08/MM GRIT 22

฿ 18,648.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 1301615.280.077.4CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT10MM...T10/MM GRIT 28

฿ 24,219.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1302018.380.076.5CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT12MM...T12

฿ 13,928.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 150109.6100.098.5CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT06MM...T06/MM GRIT 16/18

฿ 20,485.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 1501615.2100.097.4CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT10MM...T10/MM GRIT 28

฿ 35,887.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 2002018.3120.0116.5CarbideGroove / Profile Grinding / Angular Fluting / Angular Fluting / Pocket / PlungingT12MM...T12

Loading...

  1. 1

Basic Information

Processing Applications Side Surface / Groove / Inclined Cutting / Chamfer / Others Mounting Method Center Ring Plug Detail Type MM S-A... (Straight shank)
Features Screw-In Type with Easily Replaceable Head - High Precision Grinding Blade / M Type Blade High Precision Grinding Blade/M Type Blade Heavy Metal Shank has High Rigidity - Ball, Square, Groove, etc.