1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MULTI-MASTER MM GRT (Chamfer Holder) MM TS (Holder for T Groove Processing)

MULTI-MASTER MM GRT (Chamfer Holder) MM TS (Holder for T Groove Processing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Head Replacement Type End Mill: MM GRT (Chamfer Holder) MM TS (Holder for T Groove Machining)

 
Part Number
MMGRT095T06
MMGRT100T06
MMGRT120CT08
MMGRT127CT08
MMTSAL070C08T05
MMTSAL080C10T06
MMTSAL090C12T08
MMTSAL100C16T10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)
Processing Applications Detail Type Dimension φd
(mm)
Size L1
(mm)
Link material Use Ts Compatible Head Detaching Wrench

฿ 8,128.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 80Side Surface / Groove / Inclined Cutting / Chamfer / OthersMM GRT...9.5264CarbideHolder for chamferingT06MM... T06/MM GRIT 16/18MM EGR 16-18

฿ 8,128.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 100Side Surface / Groove / Inclined Cutting / Chamfer / OthersMM GRT...1080CarbideHolder for chamferingT06MM... T06/MM GRIT 16/18MM EGR 16-18

฿ 11,896.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 100Side Surface / Groove / Inclined Cutting / Chamfer / OthersMM GRT...1278CarbideHolder for chamferingT08MM... T08/MM GRIT 22MM EGR 20-22

฿ 11,896.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 120Side Surface / Groove / Inclined Cutting / Chamfer / OthersMM GRT...12.7096CarbideHolder for chamferingT08MM... T08/MM GRIT 22MM EGR 20-22

฿ 3,443.00

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 70GrooveMM TS-A... Straight Shank (for MM TS Milling Head)8-SteelHolder for T slot processingT05MM TS... T05-

฿ 3,549.26

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 80GrooveMM TS-A... Straight Shank (for MM TS Milling Head)10-SteelHolder for T slot processingT06MM TS... T06-

฿ 3,864.91

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 90GrooveMM TS-A... Straight Shank (for MM TS Milling Head)12-SteelHolder for T slot processingT08MM TS... T08-

฿ 4,180.57

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 100GrooveMM TS-A... Straight Shank (for MM TS Milling Head)16-SteelHolder for T slot processingT10MM TS... T10-

Loading...

  1. 1

Basic Information

Mounting Method Center Ring Plug Features Screw-In Type with Easily Replaceable Head - High Precision Grinding Blade / M Type Blade High Precision Grinding Blade/M Type Blade Heavy Metal Shank has High Rigidity - Ball, Square, Groove, etc.