1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Plus (Multi-purpose Tip Exchangeable Ball End Mill) Tip Repertory (Part Number)

Ball Plus (Multi-purpose Tip Exchangeable Ball End Mill) Tip Repertory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,547.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR BALLPLUS (multipurpose insert replaceable ball end mill) insert repertoire
A grinding insert that achieves excellent finishing.

 
Part Number
HBFD200QFIC908
HBRD120QFIC328
HBRD160QFIC908
HBRD200QFIC908
HCDD160090QFIC908
HCDD205090QFIC908
HCRD200QFIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension ap
(mm)
Size H
(mm)
Features

฿ 2,121.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersHBF (spherical surface head)204.65IC90810.013.4-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,547.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) OthersHBR (spherical surface head)122.6IC32868-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 1,722.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersHBR (spherical surface head)163.37IC9088.010.3-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,980.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersHBR (spherical surface head)204.65IC90810.013.4-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,927.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) W (Hexagonal)HCD (counter sink)163.37IC908-7.34.5Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 2,214.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) W (Hexagonal)HCD (counter sink)20.54.65IC908-9.44.5Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,980.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) OthersHCR (long-blade ball head)204.65IC90810.014.7-Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy No. of Usable Corners 1