1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PENTACUT , Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove)

PENTACUT <Type 34>, Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for both cutting off and high grooving.

 
Part Number
PENTA34N200C020IC908
PENTA34N250C020IC908
PENTA34N300C020IC908
PENTA34N300C040IC908
PENTA34N400C030IC908
PENTA34R200C06DIC908
PENTA34R200PB6DIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / K°
(°)
Dimension / Dmax
(φ (mm))
T ≤ 5.0 T ≤ 6.0 Dimensions / Parting φD-max
(mm)
T ≤ 7.0 T ≤ 8.0 T ≤ 9.0 T ≤ 10.0 Dimensions Grooving: T-max. Groove Processing: φD-max.

฿ 1,938.00

ICR INSERTS 4 Piece(s) 40 Day(s) -0.22.00(±0.02)PENTA 34N-C..0.2--N.L.(1)35016165100--8100

฿ 2,143.00

ICR INSERTS 4 Piece(s) 40 Day(s) -0.22.50(±0.02)PENTA 34N-C..0.2--N.L(.1)35016165100--8100

฿ 2,143.00

ICR INSERTS 4 Piece(s) 40 Day(s) -0.23.00(±0.02)PENTA 34N-C..0.2--N.L.(1)3502016510055201020

฿ 2,143.00

ICR INSERTS 4 Piece(s) 40 Day(s) No Preferred Hand0.43.00(±0.02)PENTA 34N-C..0.4--N.L.(1)350-1651005520--

฿ 2,263.00

ICR INSERTS 4 Piece(s) 40 Day(s) No Preferred HandOthers4.00(±0.02)PENTA 34N-C..0.3-20N.L.(1)350201651005520--

฿ 1,938.00

ICR INSERTS 4 Piece(s) 40 Day(s) Right HandedOthers2.00(±0.02)PENTA 34R-C..0.1---16----8100

฿ 1,938.00

ICR INSERTS 4 Piece(s) 15 Day(s) Right HandedOthers2.00(±0.02)PENTA 34R...PB…0.1---18----8.555

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 5
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Outer Diameter / Inner Diameter (For Tapping) Major Diameter Material IC908
Type PVD Coating