1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PENTACUT , Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove) PENTA-24N-J

PENTACUT <Type 24>, Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove) PENTA-24N-J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,349.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutting off, grooving, and multi-functional machining (for shallow grooves)

 
Part Number
PENTA24N050J000IC908
PENTA24N080J000IC908
PENTA24N100J004IC908
PENTA24N104J000IC908
PENTA24N120J000IC908
PENTA24N140J000IC908
PENTA24N147J000IC908
PENTA24N157J015IC908
PENTA24N157J079IC908
PENTA24N170J010IC908
PENTA24N178J018IC908
PENTA24N196J015IC908
PENTA24N200J100IC908
PENTA24N222J015IC908
PENTA24N230J020IC908
PENTA24N239J015IC908
PENTA24N239J120IC908
PENTA24N247J020IC1008
PENTA24N247J020IC908
PENTA24N250J020IC908
PENTA24N270J010IC908
PENTA24N287J020IC908
PENTA24N300J000IC908
PENTA24N300J020IC908
PENTA24N300J040IC908
PENTA24N300J150IC908
PENTA24N315J015IC908
PENTA24N318J020IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimensions Processing Depth: T-max
(mm)
Material

฿ 1,666.97

ICR INSERTS 5 Piece(s) 5 Day(s) Others0.50(±0.02)01.0IC908

฿ 1,837.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others0.80(±0.02)01.6IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 15 Day(s) Others1.00(±0.02)0.043.5IC908

฿ 1,454.09

ICR INSERTS 5 Piece(s) 5 Day(s) Others1.04(±0.02)02.0IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others1.20(±0.02)02.0IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 15 Day(s) Others1.40(±0.02)02.0IC908

฿ 1,454.09

ICR INSERTS 5 Piece(s) 5 Day(s) Others1.47(±0.02)02.5IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others1.57(±0.02)0.153IC908

฿ 1,851.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others1.57(±0.02)0.793IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 15 Day(s) Others1.70(±0.02)0.13IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others1.78(±0.02)0.183IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 19 Day(s) Others1.96(±0.02)0.153IC908

฿ 1,851.00

ICR INSERTS 5 Piece(s) 15 Day(s) Others2.00(±0.02)1.003IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others2.22(±0.02)0.153.5IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) 0.22.30(±0.02)0.23.5IC908

฿ 1,686.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others2.39(±0.02)0.155IC908

฿ 1,594.00

ICR INSERTS 5 Piece(s) 5 Day(s) 1.22.39(±0.02)1.25IC908

฿ 1,349.16

ICR INSERTS 5 Piece(s) 5 Day(s) 0.22.47(±0.02)0.25IC1008

฿ 1,773.00

ICR INSERTS 5 Piece(s) 40 Day(s) 0.22.47(±0.02)0.25IC908

฿ 1,606.26

ICR INSERTS 5 Piece(s) 5 Day(s) 0.22.50(±0.02)0.25IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others2.70(±0.02)0.15IC908

฿ 1,606.26

ICR INSERTS 5 Piece(s) 5 Day(s) 0.22.87(±0.02)0.26.5IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 40 Day(s) Others3.00(±0.02)06.5IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 15 Day(s) 0.23.00(±0.02)0.26.5IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 15 Day(s) 0.43.00(±0.02)0.46.5IC908

฿ 1,947.00

ICR INSERTS 5 Piece(s) 15 Day(s) Others3.00(±0.02)1.506.5IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 19 Day(s) Others3.15(±0.02)0.156.5IC908

฿ 1,773.00

ICR INSERTS 5 Piece(s) 40 Day(s) 0.23.18(±0.02)0.26.5IC908

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 5
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Detail Type PENTA 24N..J.. Type PVD Coating Processing Applications Parting / Shallow Grooving / Lathe Turning