1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PENTACUT , Slant Type Tip

PENTACUT <Type 24>, Slant Type Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,495.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For slant type.

 
Part Number
PENTA24N080NF010LSIC908
PENTA24N080NF010RSIC908
PENTA24N100NF010LSIC908
PENTA24N100PF010RSIC908
PENTA24N119NF010RSIC908
PENTA24N157NF020RSIC908
PENTA24N157NF079LSIC908
PENTA24N157NF079RSIC908
PENTA24N200NF020RSIC908
PENTA24N200PF020RSIC908
PENTA24N239NF020RSIC908
PENTA24N239NF119RSIC908
PENTA24N250PF020RSIC908
PENTA24N300NF020LSIC908
PENTA24N300NF020RSIC908
PENTA24N300PF020RSIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Dimension / F
(mm)
Dimension / Dmax
(φ (mm))

฿ 1,495.70

ICR INSERTS 5 Piece(s) 5 Day(s) Left HandedOthers0.80(±0.02)PENTA 24N...NF...LS0.11.61.6

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Right HandedOthers0.80(±0.02)PENTA 24N...NF…RS0.11.61.6

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Left HandedOthers1.00(±0.02)PENTA 24N...NF...LS0.11.81.5

฿ 1,604.25

ICR INSERTS 5 Piece(s) 5 Day(s) Right HandedOthers1.00(±0.025)PENTA 24N...NF…RS0.11.81.5

฿ 1,495.70

ICR INSERTS 5 Piece(s) 5 Day(s) Right HandedOthers1.19(±0.02)PENTA 24N...NF…RS0.121.4

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.21.57(±0.02)PENTA 24N...NF…RS0.231.2

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Left HandedOthers1.57(±0.02)PENTA 24N...NF…LS0.7931.2

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Right HandedOthers1.57(±0.02)PENTA 24N...NF…RS0.7931.2

฿ 1,574.81

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.22.00(±0.02)PENTA 24N...NF…RS0.231

฿ 1,604.25

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.22.00(±0.025)PENTA 24N...NF…RS0.231

฿ 1,495.70

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.22.39(±0.02)PENTA 24N...NF…RS0.250.840

฿ 1,495.70

ICR INSERTS 5 Piece(s) 5 Day(s) Right HandedOthers2.39(±0.02)PENTA 24N...NF…RS1.1950.840

฿ 1,604.25

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.22.50(±0.025)PENTA 24N...NF…RS0.250.7550

฿ 1,495.70

ICR INSERTS 5 Piece(s) 5 Day(s) Left Handed0.23.00(±0.02)PENTA 24N...NF…LS0.26.20.516

฿ 1,572.89

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.23.00(±0.02)PENTA 24N...NF…RS0.26.20.516

฿ 1,604.25

ICR INSERTS 5 Piece(s) 5 Day(s) Right Handed0.23.00(±0.025)PENTA 24N...NF…RS0.250.550

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 5
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Outer Diameter / Inner Diameter (For Tapping) Major Diameter Material IC908
Type PVD Coating