(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports various work materials and machining conditions.
Part Number |
---|
PENTA34F2390.1522RSIC908 |
PENTA34F2470.2022LSIC908 |
PENTA34F2470.2022RSIC908 |
PENTA34F3000.4022RSIC908 |
PENTA34F4000.4022LSIC908 |
PENTA34F4000.4022RSIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,020.48 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Right Handed | Others | 2.39 | PENTA 34F-RS | 0.15 | ||
฿ 2,174.14 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Left Handed | 0.2 | 2.47 | PENTA 34F-LS | 0.2 | ||
฿ 2,290.18 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Right Handed | 0.2 | 2.47 | PENTA 34F-RS | 0.2 | ||
฿ 2,290.18 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Right Handed | 0.4 | 3 | PENTA 34F-RS | 0.4 | ||
฿ 2,356.69 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Left Handed | 0.4 | 4 | PENTA 34F-LS | 0.4 | ||
฿ 2,237.45 | ICR INSERTS | 4 Piece(s) | 5 Day(s) | Right Handed | 0.4 | 4 | PENTA 34F-RS | 0.4 |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 5 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Dimensions Processing Depth: T-max(mm) | 5 |
Material | IC908 | Dimension / Dmin(φ (mm)) | 22 | Type | PVD Coating |
How can we improve?
How can we improve?