1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Penta IQ Grip, High Precision Parting / Grooving / Multifunctional Tool

ICR INSERTS

Penta IQ Grip, High Precision Parting / Grooving / Multifunctional Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General Purpose, Supports High Hardness

 
Part Number
PENTAD40N300C020IC808G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,138.00

ICR INSERTS 4 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 5
Work Material Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Application Finish Preferred Hand No Preferred Hand
Nose R 0.2 Outer Diameter / Inner Diameter (For Tapping) Major Diameter Groove Width (For Grooving / Parting) 3.0(±0.02)
Detail Type PENTA D-N-C Dimension / R(mm) 0.2 Material IC808G
Type PVD Coating Dimension / φd(mm) 40 Processing Applications Deep grooving, plunging

Please check the type/dimensions/specifications of the part PENTAD40N300C020IC808G in the Penta IQ Grip, High Precision Parting / Grooving / Multifunctional Tool series.