1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIBALL (Low Resistance Type) Tip Repertory

HELIBALL (Low Resistance Type) Tip Repertory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The accuracy of die molded parts and rounding is that of the machined surface.

 
Part Number
CRD120QFIC328
CRD120QFIC908
CRD160QFIC28
CRD160QFIC328
CRD160QFIC908
CRD180QFIC328
CRD200QFIC328
CRFD160QFIC908
CRFD200QFIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension rg
(mm)
Size L
(mm)
Dimension I1
(mm)
Dimension I2
(mm)
rg Allowable Tolerance
(mm)
d Allowable Tolerance
(mm)
Features

฿ 1,650.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)-120123.6IC3286.07.41.40.7±0.01±0.02Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 1,650.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)-120123.6IC9086.07.41.40.7±0.01±0.02Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,370.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)-160165IC288.09.71.70.8±0.01±0.02Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 1,776.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)-160165IC3288.09.71.70.8±0.01±0.02Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 1,776.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)-160165IC9088.09.71.70.8±0.01±0.02Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 1,956.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)185IC3289.012.81.70.8±0.01±0.02Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 2,080.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCR-QF (for rough/medium finish)205.5IC32810.013.03.01.0±0.01±0.02Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 1,900.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCRF-QF (for high accuracy finishing)165IC9088.09.01.0-±0.005±0.01Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 2,224.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyCRF-QF (for high accuracy finishing)205.5IC90810.0111.0-±0.005±0.01Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others No. of Usable Corners 1 Use Profiling / Round Grooving / Grooving / Pocket