(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports all kinds of machining with diverse combinations of chip breakers and materials.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Detail Type | Material | Dimension r (mm) | Dimension f (mm) | Features | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 511.00 | ICR MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANCR | IC328 | 0.4 | 1.2 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | Sharp Edge Type SUS / For Heat Resistant Aluminum Alloy / Polishing Treatment | ||
฿ 511.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANCR | IC928 | 0.4 | 1.2 | TiAlN PVD coating on tough welding base material, high blade tip strength | Sharp Edge Type SUS / For Heat Resistant Aluminum Alloy / Polishing Treatment | ||
฿ 543.28 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANCR | IC28 | 0.4 | 1.2 | Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip. | Sharp Edge Type SUS / For Heat Resistant Aluminum Alloy / Polishing Treatment | ||
฿ 511.00 | ICR MILLING CHIP | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANCT | IC328 | 0.4 | 1.4 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | Sharp Edge Type SUS / For Heat Resistant Aluminum Alloy / Polishing Treatment | ||
฿ 511.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANCT | IC928 | 0.4 | 1.4 | TiAlN PVD coating on tough welding base material, high blade tip strength | Sharp Edge Type SUS / For Heat Resistant Aluminum Alloy / Polishing Treatment | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC328 | 0.2 | 1.6 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC928 | 0.2 | 1.6 | TiAlN PVD coating on tough welding base material, high blade tip strength | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC908 | 0.8 | 1 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC928 | 0.8 | 1 | TiAlN PVD coating on tough welding base material, high blade tip strength | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC908 | 1.2 | 0.7 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC908 | 1.6 | 0.2 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC908 | 0.5 | 1.3 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | No. 1 recommendation for general steel and casting | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 20 Day(s) | Cast Iron / High-Hardness Material | HP ANKT | IC910 | 0.5 | 1.3 | TiAlN PVD coating, excellent abrasion resistance. | No. 1 recommendation for general steel and casting | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANKT | IC928 | 0.5 | 1.3 | TiAlN PVD coating on tough welding base material, high blade tip strength | No. 1 recommendation for general steel and casting | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT-T | IC328 | 0.5 | 1.3 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | HP ANKT-T | IC908 | 0.5 | 1.3 | Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 20 Day(s) | Cast Iron / High-Hardness Material | HP ANKT-T | IC910 | 0.5 | 1.3 | TiAlN PVD coating, excellent abrasion resistance. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANKT-T | IC928 | 0.5 | 1.3 | TiAlN PVD coating on tough welding base material, high blade tip strength | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Steel / High-Hardness Material | HP ANKT | IC950 | 0.5 | 1.3 | TiAlN PVD coating, excellent abrasion resistance. | Reinforced cutting edge type steel / cast iron / fz for general material: Max. up to 0.15 mm | ||
฿ 380.00 | ICR MILLING CHIP | 10 Piece(s) | 10 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | HP ANKW | IC928 | 0.4 | 1.2 | TiAlN PVD coating on tough welding base material, high blade tip strength | Flat breaker, for intermittent processing of high-hardness materials |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | No. of Usable Corners | 2 | Size D(mm) | 4.5 |
---|---|---|---|---|---|
Dimension s(mm) | 2.6 | Dimension ap(mm) | 7.7 | Size L(mm) | 8.7 |
How can we improve?
How can we improve?