1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIFACE Adapter Type Holder

HELIFACE Adapter Type Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight and right-angle type holders are available.

 
Part Number
HAL25C
HAPL25C
HAPR25C
HAPR32C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Overall Length L1 Detail Type Size H
(mm)
Size h1
(mm)
Size B
(mm)
Size A1
(mm)

฿ 8,825.00

ICR HOLDER 1 Piece(s) 40 Day(s) Left Handed110HAR/L (Straight type holder)25252539

฿ 8,825.00

ICR HOLDER 1 Piece(s) 40 Day(s) Left Handed124HAPR/L (Square type holder)252525-

฿ 8,825.00

ICR HOLDER 1 Piece(s) 40 Day(s) Right Handed124HAPR/L (Square type holder)252525-

฿ 10,409.00

ICR HOLDER 1 Piece(s) 40 Day(s) Right Handed139HAPR/L (Square type holder)323232-

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Clamp Shape Double Clamp
Oil Hole Presence Included Size L1(mm) 34 Compatible Adapter HFAER/L HGAER/L
Screw SR 14-519 Torx Keys T-20/3