(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
6-Corner Use Helical Cutting Edge Triangular Insert
Shape (First Character in Model Number) | T (Triangular) | Work Material | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Detail Type | H690 TNKX 1606 6 triangle-shaped helical blade tip for use with corners | Size D(mm) | 12 | Dimension s(mm) | 10.0 |
Material | IC830 | Dimension r(mm) | 0.8 | Dimension f(mm) | 0.7 |
Dimension ap(mm) | 13.5 | Size L(mm) | 17.5 | Features | Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. |
Use | Planing / Shoulder Cutting / Grooving / Oblique Sinking |
Please check the type/dimensions/specifications of the part H690TNKX160610PNTRIC830 in the HELIDO 690 Tips series.
How can we improve?
How can we improve?