HELIDO UPFEED, Ultra High Feed Milling Tool, Face Mill

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Outer Diameter (D) (mm) (φ): 40/50/52/63/66/80/100/125
- Total No. of Blades (sheet): 4/5/6/7/9
- Available Length of Cut (Ad) (mm): 1/2
- Screw: SR 10508600/SR14-591/H/SR 10508600
- Arbor Style: A/B