1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIDO UPFEED, Ultra High Feed Milling Tool, Tip

HELIDO UPFEED, Ultra High Feed Milling Tool, Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 980.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A milling tool for super high feed.

 
Part Number
H600WXCU05T312HPIC330
H600WXCU05T312HPIC830
H600WXCU05T312TIC808
H600WXCU05T312TIC810
H600WXCU05T312TIC830
H600WXCU040310TIC808
H600WXCU040310TIC830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Machining​Type Material Dimension r
(mm)
Size L
(mm)
Features

฿ 1,090.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH600WXCU…05…8.64.2Light to Medium CuttingIC3301.25.5Tough material and new AlTiN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

฿ 1,090.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH600WXCU…05…8.64.2Light to Medium CuttingIC8301.25.5Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

฿ 1,090.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH600WXCU…05…8.64.2Medium Grinding - Deep GrindingIC8081.25.5Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

฿ 1,090.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast IronH600WXCU…05…8.64.2Medium Grinding - Deep GrindingIC8101.25.5The tough base material is coated with new AlTiN PVD that has excellent oxidation resistance. Recommended for nodular forged milling work under unstable conditions and low to medium cutting speed gray case iron milling.

฿ 1,090.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH600WXCU…05…8.64.2Medium Grinding - Deep GrindingIC8301.25.5Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

฿ 980.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH600 WXCU…04…6.453.1Light to Medium CuttingIC8080.964.13Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

฿ 980.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH600 WXCU…04…6.453.1Light to Medium CuttingIC8300.964.13Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) W (Hexagonal) No. of Usable Corners 6