(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR HELIDO UPFEED high rake milling tool insert
Inserts with 6 corners on both sides, for ultra-high feed.
Part Number |
---|
H600WXCU080612HPIC330 |
H600WXCU080612HPIC808 |
H600WXCU080612HPIC830 |
H600WXCU080612TIC808 |
H600WXCU080612TIC810 |
H600WXCU080612TIC830 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | MachiningType | Material | Features |
---|---|---|---|---|---|---|---|---|---|
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Light to Medium Cutting | IC330 | Tough material and new AlTiN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. | ||
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Light to Medium Cutting | IC808 | Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions. | ||
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Light to Medium Cutting | IC830 | Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. | ||
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Grinding - Deep Grinding | IC808 | Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. | ||
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron | Medium Grinding - Deep Grinding | IC810 | The tough base material is coated with new AlTiN PVD that has excellent oxidation resistance. Recommended for nodular forged milling work under unstable conditions and low to medium cutting speed gray case iron milling. | ||
฿ 1,177.00 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Medium Grinding - Deep Grinding | IC830 | Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting. |
Loading...
Shape (First Character in Model Number) | W (Hexagonal) | No. of Usable Corners | 6 | Detail Type | H600WXCU…08… |
---|---|---|---|---|---|
Size D(mm) | 13.66 | Dimension s(mm) | 6.8 | Dimension r(mm) | 1.2 |
Size L(mm) | 8.8 | Use | Planing / Diagonal Sinking / Plunging |
How can we improve?
How can we improve?