1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIDO (90° Lead) Tip

HELIDO (90° Lead) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR HELIDO (90° lead) insert
Inserts with 4 corners on both sides.

 
Part Number
H490ANCX170608PDRIC808
H490ANCX170608PDRIC908
H490ANKX090408PNTRIC830
H490ANKX120508PNTRIC810
H490ANKX120508PNTRIC830
H490ANKX170608PNTRIC328
H490ANKX170608PNTRIC4050
H490ANKX170608PNTRIC4100
H490ANKX170608PNTRIC808
H490ANKX170608PNTRIC810
H490ANKX170608PNTRIC830
H490ANKX170608PNTRIC908
H490ANKX170608PNTRIC910
H490ANKX170608PNTRIC928
H490ANKX170610PNTRIC928
H490ANKX170612PNTRIC928
H490ANKX170616PNTRIC928
H490ANKX170620PNTRIC808
H490ANKX170620PNTRIC830
H490ANKX170620PNTRIC928
H490ANKX170624PNTRIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Size L
(mm)
Features Use

฿ 1,138.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH490 ANCX..17..11.210.4IC8080.84.7-16.7Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.Shoulder Grinding

฿ 1,076.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH490 ANCX..17..11.210.4IC9080.84.7-16.7Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.Shoulder Grinding

฿ 638.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH490 ANKX 090408PNTR6.65.2IC8300.85.0-8.6Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.Planing / Shoulder Cutting / Grooving

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast IronH490 AN.. 1205…-NTR109.15IC8100.83.5-13.67The tough base material is coated with new AlTiN PVD that has excellent oxidation resistance. Recommended for nodular forged milling work under unstable conditions and low to medium cutting speed gray case iron milling.Planing / Shoulder Cutting / Grooving

฿ 696.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s) Cast IronH490 AN.. 1205…-NTR109.15IC8300.83.5-13.67The tough base material is coated with new AlTiN PVD that has excellent oxidation resistance. Recommended for nodular forged milling work under unstable conditions and low to medium cutting speed gray case iron milling.Planing / Shoulder Cutting / Grooving

฿ 829.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyH490 ANKX..17..11.210.4IC3280.84.7-16.7Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.Shoulder Grinding

฿ 778.51

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / High-Hardness MaterialH490 ANKX..17..11.210.4IC40500.84.7-16.7MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.Shoulder Grinding

฿ 754.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast IronH490 ANKX..17..11.210.4IC41000.84.7-16.7Highly durable and ultra-hard base material MTCVD AI2O3 coating.Shoulder Grinding

฿ 876.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH490 ANKX..17..-NTR11.210.4IC8080.84.7-16.7Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.Shoulder Grinding

฿ 876.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast IronH490 ANKX..17..-NTR11.210.4IC8100.84.7-16.7The tough base material is coated with new AlTiN PVD that has excellent oxidation resistance. Recommended for nodular forged milling work under unstable conditions and low to medium cutting speed gray case iron milling.Shoulder Grinding

฿ 876.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH490 ANKX..17..-NTR11.210.4IC8300.84.7-16.7Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.Shoulder Grinding

฿ 829.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH490 ANKX..17..-NTR11.210.4IC9080.84.7-16.7Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.Shoulder Grinding

฿ 829.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness MaterialH490 AN.KX.17..11.210.4IC9100.84.7-16.7TiAlN PVD coating, excellent abrasion resistance.Shoulder Grinding

฿ 829.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialH490 AN.KX.17..11.210.4IC9280.84.7-16.7TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding

฿ 896.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialH490 AN.KX.17..11.210.0IC92811.2-16.7TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding

฿ 896.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH490 AN.KX.17..11.210.5IC9281.23.5-16.7TiAlN PVD coating on tough welding base material, high blade tip strengthShoulder Grinding

฿ 896.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialH490 AN.KX.17..11.210.5IC9281.63.1-16.7TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding

฿ 943.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialH490 AN.KX.17..11.210.5IC80822.7-16.7Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.Shoulder Grinding

฿ 943.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyH490 AN.KX.17..11.210.5IC83022.7-16.7Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.Shoulder Grinding

฿ 896.00

ICR MILLING CHIP 1 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialH490 AN.KX.17..11.210.5IC92822.7-16.7TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding

฿ 896.00

ICR MILLING CHIP 1 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialH490 AN.KX.17..11.210.5IC9282.42.3-16.7TiAlN PVD coating on tough welding-base material. High blade tip strength.Shoulder Grinding

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) No. of Usable Corners 4