1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIDO Round H606 Series, New Helical Blade Milling Tool, Tip (Part Number)

ICR MILLING CHIP

HELIDO Round H606 Series, New Helical Blade Milling Tool, Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-Sided 6 corner insert, for profiling.

 
Part Number
H606RXCU1206AXMPIC830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 889.00

ICR MILLING CHIP 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Work Material Stainless Steel / Heat-Resistant Alloy, Titanium Alloy No. of Usable Corners 6
Detail Type H606 RXCU 1206 Size D(mm) 12.2 Dimension s(mm) 5.9
Material IC830 Dimension r(mm) 6 Features Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.
Use Profiling / Plunging / Planing / Diagonal Sinking

Please check the type/dimensions/specifications of the part H606RXCU1206AXMPIC830 in the HELIDO Round H606 Series, New Helical Blade Milling Tool, Tip series.