(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S-SLANR/L-TANG (for inner diameter machining)
Part Number |
---|
S32USLANR11TANG |
S40VSLANR11TANG |
S50USLANR15TANG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Size L1 (mm) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Applicable Tip | Dimension γr |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,567.00 ฿ 14,321.64 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 53 | 350 | 32 | 50 | 30 | 16.0 | 22 | LNMX 1104 | -15° | ||
฿ 19,434.00 ฿ 17,879.28 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 53 | 400 | 40 | 60 | 37 | 20 | 27 | LNMX 1104 | -15° | ||
฿ 24,286.00 ฿ 22,343.12 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 85 | 350 | 50 | 60 | 47 | 25 | 37 | LNMX 1506 | -10° |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Screw On | Oil Hole Presence | Included | Detail Type | S-SLANR/L-TANG |
Dimension γa | -6° |
How can we improve?
How can we improve?