1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELI GRIP, Pipe Cutting Tip

HELI GRIP, Pipe Cutting Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 857.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Tips with 4 mm width or more have torsion blade structure

 
Part Number
GRIP3002YIC08
GRIP3002YIC808
GRIP3002YIC830
GRIP3002YIC908
GRIP3003YIC08
GRIP3003YIC418
GRIP3003YIC808
GRIP3003YIC830
GRIP3003YIC908
GRIP3015YIC08
GRIP3015YIC418
GRIP3015YIC808
GRIP3015YIC908
GRIP4002YIC08
GRIP4002YIC808
GRIP4002YIC830
GRIP4002YIC908
GRIP4004YIC08
GRIP4004YIC354
GRIP4004YIC418
GRIP4004YIC808
GRIP4004YIC830
GRIP4004YIC908
GRIP4020YIC08
GRIP4020YIC418
GRIP4020YIC808
GRIP4020YIC908
GRIP5005YIC08
GRIP5005YIC354
GRIP5005YIC418
GRIP5005YIC808
GRIP5005YIC908
GRIP5008YIC354
GRIP5008YIC418
GRIP5008YIC808
GRIP5008YIC908
GRIP5025YIC418
GRIP5025YIC908
GRIP6005YIC418
GRIP6005YIC808
GRIP6005YIC908
GRIP6008YIC418
GRIP6008YIC808
GRIP6008YIC908
GRIP6030YIC08
GRIP6030YIC418
GRIP6030YIC808
GRIP6030YIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Dimension / R
(mm)
Material Dimension / L
(mm)
Type Dimension / M
(mm)

฿ 857.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC0816.0Ultra-fine particulate carbide2.30

฿ 1,015.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC80816.0PVD Coating2.30

฿ 939.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC83016.0PVD Coating2.30

฿ 1,022.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC90816.0CVD Coating2.30

฿ 857.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.3(±0.05)IC0816.0Ultra-fine particulate carbide2.30

฿ 1,022.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel0.3(±0.05)IC41816.0CVD Coating2.30

฿ 1,015.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.3(±0.05)IC80816.0PVD Coating2.30

฿ 894.46

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.3(±0.05)IC83016.0PVD Coating2.30

฿ 1,022.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.3(±0.05)IC90816.0PVD Coating2.30

฿ 905.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.5(±0.05)IC0816.0Ultra-fine particulate carbide2.1

฿ 901.10

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel1.5(±0.05)IC41816.0CVD Coating2.1

฿ 1,080.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.5(±0.05)IC80816.0PVD Coating2.1

฿ 1,080.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.5(±0.05)IC90816.0PVD Coating2.1

฿ 929.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC0819Ultra-fine particulate carbide2.8

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC80819PVD Coating2.8

฿ 957.18

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC83019PVD Coating2.8

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2(±0.05)IC90819PVD Coating2.8

฿ 929.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4(±0.05)IC0819Ultra-fine particulate carbide2.85

฿ 1,090.00

ICR INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel0.4(±0.05)IC35419PVD Coating2.85

฿ 1,090.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel0.4(±0.05)IC41819CVD Coating2.85

฿ 1,011.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4(±0.05)IC80819PVD Coating2.85

฿ 957.18

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4(±0.05)IC83019PVD Coating2.85

฿ 1,090.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4(±0.05)IC90819PVD Coating2.85

฿ 983.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy2.0(±0.05)IC0819Ultra-fine particulate carbide2.8

฿ 1,062.63

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel2.0(±0.05)IC41819CVD Coating2.8

฿ 1,156.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy2.0(±0.05)IC80819PVD Coating2.8

฿ 1,160.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy2.0(±0.05)IC90819PVD Coating2.8

฿ 983.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.5(±0.05)IC0819Ultra-fine particulate carbide3.30

฿ 1,180.00

ICR INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel0.5(±0.05)IC35419PVD Coating3.30

฿ 1,180.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.5(±0.05)IC41819CVD Coating3.30

฿ 1,180.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.5(±0.05)IC80819PVD Coating3.30

฿ 1,180.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.5(±0.05)IC90819PVD Coating3.30

฿ 1,080.17

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.8(±0.05)IC35419PVD Coating3.35

฿ 1,180.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.8(±0.05)IC41819CVD Coating3.35

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8(±0.05)IC80819PVD Coating3.35

฿ 1,180.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8(±0.05)IC90819PVD Coating3.35

฿ 1,041.00

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel2.5(±0.05)IC41819CVD Coating3.4

฿ 1,256.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy2.5(±0.05)IC90819PVD Coating3.4

฿ 1,256.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.5(±0.05)IC41819CVD Coating4.20

฿ 1,251.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.5(±0.05)IC80819PVD Coating4.20

฿ 1,256.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.5(±0.05)IC90819PVD Coating4.20

฿ 1,256.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.8(±0.05)IC41819CVD Coating4.20

฿ 1,251.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8(±0.05)IC80819PVD Coating4.20

฿ 1,256.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8(±0.05)IC90819PVD Coating4.20

฿ 929.44

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3.0(±0.05)IC0819Ultra-fine particulate carbide4

฿ 1,331.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel3.0(±0.05)IC41819CVD Coating4

฿ 1,331.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3.0(±0.05)IC80819PVD Coating4

฿ 1,331.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy3.0(±0.05)IC90819PVD Coating4

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Breaker Application Finish Preferred Hand No Preferred Hand Nose R Others
Detail Type GRIP (HELI-GRIP)