(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
Used for cutting off, deep grooving, turning and enlarging of outer diameters.
[Features]
Heli-grip holder integrated with tip.
Part Number |
---|
HELIR16163T12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension Tmax (mm) | Dimension F (mm) | Size E (mm) | W Chip Width | Compatible Insert GRIP | Compatible Insert HG□ | Compatible Insert DG□ | Wrench | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,322.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 3 | 24 | 12 | Right Handed | 16 | 16 | 16 | 24 | 2.4 | 135 | 12 | 14.8 | 30.0 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 4.0 | SR-M5X16DIN912 |
Loading...
Use | Outer Diameter Grooving / Cut Off / Side-Feed | No. of Corners Used by Tip | 2 Corner |
---|
Please check the type/dimensions/specifications of the part HELIR16163T12 in the HELI GRIP, Outer Diameter Machining Integrated Holder series.
Part Number |
---|
HELIL20205T12 |
HELIL25253T12 |
HELIL25253T20 |
HELIR16163T20 |
HELIR20203T12 |
HELIR20203T20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Dimension H = H1 (mm) | Size B (mm) | Dimension φDmax (mm) | Size A (mm) | Size L (mm) | Dimension Tmax (mm) | Dimension F (mm) | Size E (mm) | W Chip Width | Compatible Insert GRIP | Compatible Insert HG□ | Compatible Insert DG□ | Wrench | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,825.00 | 1 Piece(s) | 40 Day(s) | 5 | 24 | 12 | Left Handed | 20 | 20 | 20 | 24 | 4.2 | 135 | 12 | 17.9 | 29.0 | 5 | 5005Y 5008Y 5025Y | - | 50○○ | HW 5.0 | SR-M6X16DIN912 | ||
฿ 8,825.00 | 1 Piece(s) | 40 Day(s) | 3 | 24 | 12 | Left Handed | 25 | 25 | 25 | 24 | 2.4 | 135 | 12 | 23.8 | 29.0 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 4.0 | SR-M5X16DIN912 | ||
฿ 8,825.00 | 1 Piece(s) | 40 Day(s) | 3 | 40 | 20 | Left Handed | 25 | 25 | 25 | 40 | 2.4 | 140 | 20 | 23.8 | 36.4 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 5.0 | SR-M6X20DIN912 | ||
฿ 7,322.00 | 1 Piece(s) | 40 Day(s) | 3 | 40 | 20 | Right Handed | 16 | 16 | 16 | 40 | 2.4 | 140 | 20 | 14.8 | 36.4 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 5.0 | SR-M6X20DIN912 | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 3 | 24 | 12 | Right Handed | 20 | 20 | 20 | 24 | 2.4 | 135 | 12 | 18.8 | 29.0 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 4.0 | SR-M5X16DIN912 | ||
฿ 8,825.00 | 1 Piece(s) | 15 Day(s) | 3 | 40 | 20 | Right Handed | 20 | 20 | 20 | 40 | 2.4 | 140 | 20 | 18.8 | 36.4 | 3 | 3002Y 3003Y 3015Y | 3002J 3003C | - | HW 5.0 | SR-M6X20DIN912 |
How can we improve?
How can we improve?