1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELI QUAD (12 mm Blade) Tip Repertory (QDMT1205PDTNMIC910)

ICR MILLING CHIP

HELI QUAD (12 mm Blade) Tip Repertory (QDMT1205PDTNMIC910)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ideal series for low horsepower machines and low rigidity workpieces thanks to the low cutting resistance.

 
Part Number
QDMT1205PDTNMIC910
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Features

฿ 511.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialQDMT5IC9100.8-TiAlN PVD coating, excellent abrasion resistance.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) No. of Usable Corners 4 Size D(mm) 12.7
Use Planing / Shoulder Cutting / Grooving

Please check the type/dimensions/specifications of the part QDMT1205PDTNMIC910 in the HELI QUAD (12 mm Blade) Tip Repertory series.

Products with similar specification

Part Number
QDMT120520PDTNMIC910
QDMT120532PDTNMIC328
QDMT120532PDTNMIC910
QDMT1205PDTNMIC928
QDMT1205PDTNMIC950
SDMR1205PDRHQMIC28
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Features

฿ 511.00

10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialQDMT5IC9102-TiAlN PVD coating, excellent abrasion resistance.

฿ 511.00

10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyQDMT5IC3283.2-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 511.00

10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialQDMT5IC9103.2-TiAlN PVD coating, excellent abrasion resistance.

฿ 511.00

10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialQDMT5IC9280.8-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 511.00

10 Piece(s) 40 Day(s) Steel / High-Hardness MaterialQDMT5IC9500.8-TiAlN PVD coating, excellent abrasion resistance.

฿ 377.00

10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloySDMR5.10IC2811.6Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.