1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELI QUAD (10 mm Blade) Tip Repertory (XPMT100408HQIC28)

ICR MILLING CHIP

HELI QUAD (10 mm Blade) Tip Repertory (XPMT100408HQIC28)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ideal series for low horsepower machines and low rigidity workpieces thanks to the low cutting resistance.

 
Part Number
XPMT100408HQIC28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Features

฿ 266.33

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy2XPMT10.24.12IC280.6Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Use Planing / Shoulder Cutting / Grooving / Drilling

Please check the type/dimensions/specifications of the part XPMT100408HQIC28 in the HELI QUAD (10 mm Blade) Tip Repertory series.

Products with similar specification

Part Number
QPMT100408PDTNMIC950
SPMT100404RHQMIC328
SPMT100404RHQMIC928
XPMT100408HQIC328
XPMT100408HQIC928
XPMT100408THQIC520M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material No. of Usable Corners Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Features

฿ 380.00

10 Piece(s) 40 Day(s) Steel / High-Hardness Material4QPMT (Blade Tip Reinforced Type)10.354.12IC9500.7TiAlN PVD coating, excellent abrasion resistance.

฿ 336.47

10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy4SPMT10.24.23IC3280.4Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 336.47

10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness Material4SPMT10.24.23IC9280.4TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 336.47

10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy2XPMT10.24.12IC3280.6Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 336.47

10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness Material2XPMT10.24.12IC9280.6TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 336.47

10 Piece(s) 15 Day(s) Steel / Cast Iron2XPMT (edge reinforced type)10.24.12IC520M0.6TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing.