(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ideal series for low horsepower machines and low rigidity workpieces thanks to the low cutting resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Detail Type | Material | Dimension r (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 4 | QOMT (Blade Tip Reinforced Type) | IC328 | 0.8 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel / High-Hardness Material | 4 | QOMT (Blade Tip Reinforced Type) | IC928 | 0.8 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / High-Hardness Material | 4 | QOMT (Blade Tip Reinforced Type) | IC950 | 0.8 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 256.05 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 4 | SOMT | IC28 | 0.4 | Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | 4 | SOMT | IC250 | 0.4 | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 4 | SOMT | IC328 | 0.4 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | 4 | SOMT | IC908 | 0.4 | Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel / High-Hardness Material | 4 | SOMT | IC928 | 0.4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | 4 | SOMT | IC950 | 0.4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 256.05 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / High-Hardness Material | 4 | SOMT (Blade Tip Reinforced Type) | IC30N | 0.4 | Cermet material. For semi-machining to finishing. Superior abrasion resistance and good finishing. From middle- to high-speed processing | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / High-Hardness Material | 4 | SOMT (Blade Tip Reinforced Type) | IC635 | 0.4 | Excellent toughness due to multi-layer coating. Suitable for high feed processing for the medium to low speed range. | ||
฿ 318.94 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | 4 | SOMT (Blade Tip Reinforced Type) | IC910 | 0.4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 256.05 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 2 | XOMT | IC28 | 0.4 | Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | 2 | XOMT | IC250 | 0.4 | TiN PVD coating, excellent toughness and abrasion resistance. For medium to high speed machining, medium and rough finishing. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 2 | XOMT | IC328 | 0.4 | Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel / High-Hardness Material | 2 | XOMT | IC928 | 0.4 | TiAlN PVD coating on tough welding-base material. High blade tip strength. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / High-Hardness Material | 2 | XOMT | IC950 | 0.4 | TiAlN PVD coating, excellent abrasion resistance. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel / Cast Iron / High-Hardness Material | 2 | XOMT (edge reinforced type) | IC4050 | 0.4 | MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron | 2 | XOMT (edge reinforced type) | IC520M | 0.4 | TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing. | ||
฿ 336.47 | ICR MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | 2 | XOMT (edge reinforced type) | IC910 | 0.4 | TiAlN PVD coating, excellent abrasion resistance. |
Loading...
Shape (First Character in Model Number) | S (Square) | Size D(mm) | 6.16 | Dimension s(mm) | 2.56 |
---|---|---|---|---|---|
Use | Planing / Shoulder Cutting / Grooving / Drilling |
How can we improve?
How can we improve?