1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIOCTO (07 mm Blade) HOF-R07 Face Mill Tip

HELIOCTO (07 mm Blade) HOF-R07 Face Mill Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR HELIOCTO (07 mm cutting edge) HOF-R07 insert for face milling
A face mill cutter with a unique cutting edge structure.

 
Part Number
OFCR07T3AENIC908
OFCR07T3AENIC928
OFCR07T3AENPIC28
OFCT07T3RW16IC928
OFMT07T3AENIC328
OFMT07T3AENIC928
OFMT07T3AENIC950
OFMT07T3AER76IC328
OFMT07T3AER76IC4050
OFMT07T3AER76IC928
OFMT07T3AER76IC950
OFMT07T3AETNIC910
OFMT07T3AETNIC928
OFMW07T3AETNIC908
OFMW07T3AETNIC910
OFMW0706R10FFIC908
RFMT1905LM76IC928
RFMW1905IC328
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Dimension ap1
(mm)
Features

฿ 699.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Steel / High-Hardness MaterialOFCR17.804.36IC9080.61.63.90-Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining.

฿ 699.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOFCR17.804.36IC9280.61.63.90-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 660.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOFCR17.804.36IC280.61.63.90-Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 761.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOFCT (Wiper Chip)18.304.50IC9280.67--TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOFMT18.074.55IC32811.63.90-Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOFMT18.074.55IC92811.63.90-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Steel / High-Hardness MaterialOFMT18.074.55IC95011.63.90-TiAlN PVD coating, excellent abrasion resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOFMT17.804.55IC3280.61.753.409.3Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / Cast Iron / High-Hardness MaterialOFMT17.804.55IC40500.61.753.409.3MT CVD coating of Al + TiN on tough welding base material. Having excellent abrasion resistance and tenacity, it is suitable for high feed milling of medium to high cutting speed range.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOFMT17.804.55IC9280.61.753.409.3TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Steel / High-Hardness MaterialOFMT17.804.55IC9500.61.753.409.3TiAlN PVD coating, excellent abrasion resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Cast Iron / High-Hardness MaterialOFMT18.074.55IC91011.753.90-TiAlN PVD coating, excellent abrasion resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOFMT18.074.55IC92811.753.90-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Steel / High-Hardness MaterialOFMW18.074.41IC90811.753.90-Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Cast Iron / High-Hardness MaterialOFMW18.074.41IC91011.753.90-TiAlN PVD coating, excellent abrasion resistance.

฿ 783.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) R (Round)Steel / High-Hardness MaterialOFMW20.408.00IC908--2.20-Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) R (Round)Stainless Steel / High-Hardness MaterialRFMT19.745.48IC928----TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 528.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) R (Round)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRFMW19.745.48IC328----Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

Loading...

  1. 1

Basic Information

Dimension φd1(mm) - Use Planing / Shoulder Cutting / Grooving / Facing / Oblique Sinking / Profiling