1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIOCTO (06 mm Blade) Tip Repertory

HELIOCTO (06 mm Blade) Tip Repertory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR HELIOCTO (06 mm cutting edge) insert repertoire
HELIOCTO 06 series can carry out the diagonal sinking processing.
[Applications]Face milling / shoulder milling / grooving / surface cutting / profiling grinding

 
Part Number
OECR060405AERPIC28
OECR060405AERPIC928
OEMT060405AER76IC328
OEMT060405AER76IC908
OEMT060405AER76IC910
OEMT060405AER76IC928
OEMT060405AER76IC950
REMT1505LM76IC328
REMT1505LM76IC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Dimension ap1
(mm)
Features

฿ 485.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOECR14.454.90IC280.51.63.70-Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 660.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOECR14.454.90IC9280.51.63.70-TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOEMT14.274.74IC3280.51.62.457.4Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Steel / High-Hardness MaterialOEMT14.274.74IC9080.51.62.457.4Carbide (Equivalent to P25). Good balance between abrasion resistance and toughness, and excellent thermal crack resistance. For medium to high speed machining, medium to rough machining.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Cast Iron / High-Hardness MaterialOEMT14.274.74IC9100.51.62.457.4TiAlN PVD coating, excellent abrasion resistance.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness MaterialOEMT14.274.74IC9280.51.62.457.4TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Steel / High-Hardness MaterialOEMT14.274.74IC9500.51.62.457.4TiAlN PVD coating, excellent abrasion resistance.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) R (Round)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyREMT15.875.24IC328----Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 512.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) R (Round)Stainless Steel / High-Hardness MaterialREMT15.875.24IC928----TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

No. of Usable Corners 8 Use Planing / Shoulder Cutting / Grooving / Facing / Profiling