1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HELIAL, High Speed Aluminum Machining (16 mm Blade) Tip【1-10 Pieces Per Package】

HELIAL, High Speed Aluminum Machining (16 mm Blade) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,131.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip clamp part is a grinding specification.

 
Part Number
HM90APCR160502RPIC28
HM90APCR160504RPIC28
HM90APCR160508RPIC28
HM90APCR160520RPIC28
HM90APCR160530RPIC28
HM90APCR160532RPIC28
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension s
(mm)
Dimension r
(mm)
Dimension ap
(mm)
IRef
(mm)

฿ 1,131.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) 4.780.216.925.7

฿ 1,131.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) 4.760.416.725.3

฿ 1,131.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) 4.730.815.923.7

฿ 1,131.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) 4.64215.222.3

฿ 1,131.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) 4.503.01521.9

฿ 12,463.00

ICR MILLING CHIP 1 Pack(s)

10 Pieces Per Package

25 Day(s) 4.513.21521.9

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Work Material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Detail Type HM90 APCR
Size D(mm) 12.55 Material IC28 Dimension φd1(mm) 5.5
Grade(mm) C Class Features Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip. Use Planing / Shoulder Cutting / Grooving / Oblique Sinking / Countersink